Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | CAP | Cap |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-8-2 | C-8-2 |
| Factory set pressrue BAR | 103.000 | |
| Factory set pressrue PSI | 1500.000 | |
| Flow rate GPM | 8.00 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | NO | No |
| Housing material | NONE | None |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 210.000 | |
| Max working pressure PSI | 3000.000 | |
| Min working pressure BAR | 70.000 | |
| Min working pressure PSI | 1000.000 | |
| Model Code 1 | RV8-8-V-C-0-30-XXX | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Valve Torque into cavity | 34-41 NM | 34-41 Nm |