Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Cavity | SDC10-2 |
| Factory set pressrue BAR | 69.000 |
| Factory set pressrue PSI | 1002.000 |
| Flow rate GPM | 30.00 |
| Flow rate GPM | 30.0 |
| Flow rate LPM | 114.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Pilot operated |
| Housing | Yes |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in cartridge |
| Max working pressure BAR | 140.000 |
| Max working pressure PSI | 2036.000 |
| Min working pressure BAR | 7.000 |
| Min working pressure PSI | 102.000 |
| Model Code 1 | RV5-10-S-3G-20-10 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Pilot operated |
| Port size | 3/8" BSP |
| Port Size | 3/8" |
| Port Type | BSP |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 5.630 |
| Product height mm | 143.002 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 1.740 |
| Product width mm | 44.196 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
| Style | Spool |