Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | C-12-2 |
| Cavity | C-12-2 |
| Factory set pressrue BAR | 172.000 |
| Factory set pressrue PSI | 2500.000 |
| Flow rate GPM | 50.00 |
| Flow rate GPM | 50.0 |
| Flow rate LPM | 190.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pilot Relief Valve |
| Function | Pilot operated |
| Housing | No |
| Installation type | Screw-in cartridge |
| Max working pressure BAR | 350.000 |
| Max working pressure PSI | 5000.000 |
| Min working pressure BAR | 24.000 |
| Min working pressure PSI | 350.000 |
| Model Code 1 | RV11-12-V-C-0-50-XXX |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Pilot operated |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.760 |
| Product length mm | 120.904 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Viton |
| Special features | None |
| Style | Spool |
| Style | Spool |
| Valve Torque into cavity | 81-95 Nm |
