Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Vickers by Danfoss |
| Cavity | SDC08-2 |
| Flow rate GPM | 8.0 |
| Flow rate LPM | 30.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | Yes |
| Installation type | Screw-in cartridge |
| Leakage | 5 drops/min |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Port size | #6 SAE |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Poppet |
