Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | C-16-2 |
| Cavity | SDC16-2 |
| Factory set pressrue BAR | 276.000 |
| Factory set pressrue PSI | 4010.000 |
| Flow rate GPM | 79.00 |
| Flow rate GPM | 80.0 |
| Flow rate LPM | 300.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Pilot operated |
| Housing | No |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in cartridge |
| Leakage | 10 drops/min |
| Max working pressure BAR | 415.000 |
| Max working pressure PSI | 6034.000 |
| Min working pressure BAR | 70.000 |
| Min working pressure PSI | 1018.000 |
| Model Code 1 | RV5-16-S-0-60-40 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.120 |
| Product length mm | 104.648 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
| Style | Spool |