SICV Flow Control Valves 02-163873 (RIGHT)

RELIEF VALVE, RV8-10, RV8-10-F-0-50-29

02-199038

Model code: RV8-10-F-0-50-29


Tools

Product specifications

Characteristic
Value
BrandDanfoss
CavitySDC10-2
Flow rate GPM20.0
Flow rate LPM76.0
Fluid compatibilityMIL-H-5606 SAE 10 SAE 20 etc
FunctionDifferential area
HousingNo
Installation typeScrew-in cartridge
Model Code 1RV8-10-F-0-50-29
Pressure rating BAR350
Pressure rating PSI5000
Product height in1.000
Product height mm25.400
Product length in3.330
Product length mm84.582
Product width in1.000
Product width mm25.400
StylePoppet