Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Cavity | SDC10-2 |
| Factory set pressrue BAR | 190.000 |
| Factory set pressrue PSI | 2757.000 |
| Flow rate gpm | 30.00 |
| Flow rate GPM | 30.0 |
| Flow rate LPM | 114.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Pilot operated |
| Housing | No |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in cartridge |
| Max working pressure BAR | 240.000 |
| Max working pressure PSI | 3490.000 |
| Min working pressure BAR | 17.000 |
| Min working pressure PSI | 247.000 |
| Model Code 1 | RV5-A-10-F-0-35-27.5 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |
| Style | Spool |