Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Cavity | SDC10-2 |
| Flow rate gpm | 30.00 |
| Flow rate GPM | 30.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | RELIEF VALVE |
| Function | Pilot operated |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | RV5-A-10-F-0-35-30 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Seal type | Buna-N |
| Style | Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
