Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Cavity | SDC10-2 |
| Factory set pressrue BAR | 165.000 |
| Factory set pressrue PSI | 2406.000 |
| Flow rate GPM | 8.00 |
| Flow rate GPM | 8.0 |
| Flow rate LPM | 30.000 |
| Flow rate LPM | 30.0 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Direct acting |
| Housing | No |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in cartridge |
| Leakage | 0.3 ml/min [5 drops/min] |
| Max working pressure BAR | 250.000 |
| Max working pressure PSI | 3635.000 |
| Min working pressure BAR | 124.000 |
| Min working pressure PSI | 1803.000 |
| Model Code 1 | RV1-10-S-0-36-24 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Direct acting |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 250 |
| Pressure rating PSI | 3600 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Poppet |
| Style | Poppet |