Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Internal |
| Brand | Vickers by Danfoss |
| Cavity | SDC10-2 |
| Flow rate GPM | 20.0 |
| Flow rate LPM | 76.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | Yes |
| Installation type | Screw-in cartridge |
| Leakage | 0.3 ml/min [5 drops/min] |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Port size | 3/8" BSP |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Poppet |