Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | A881 |
| Cavity | A881 |
| Factory set pressrue BAR | 310.000 |
| Flow rate GPM | 40.0 |
| Flow rate LPM | 150.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Pilot operated |
| Housing | No |
| Housing | No |
| Installation type | Screw-in cartridge |
| Leakage | 20 to 65 ml/min nominal |
| Max working pressure BAR | 400.000 |
| Min working pressure BAR | 50.000 |
| Model Code 1 | 1AR100-P-40-S-310 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Pilot operated |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 400.000 |
| Pressure rating BAR | 400 |
| Pressure rating PSI | 5800 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |
| Style | Spool |