Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | A16102 |
| Cavity | A16102 |
| Factory set pressrue BAR | 10.000 |
| Flow rate GPM | 52.0 |
| Flow rate LPM | 200.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Pilot operated |
| Housing | No |
| Housing | No |
| Installation type | Screw-in cartridge |
| Leakage | 35 ml/min |
| Max working pressure BAR | 350.000 |
| Min working pressure PSI | 30.000 |
| Model Code 1 | 1VR200-P-20-S-10 |
| Number of valve ports | 3 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |
| Style | Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |