Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-16-2 |
| Factory set pressrue BAR | 272.000 |
| Factory set pressrue PSI | 3950.000 |
| Flow rate gpm | 80.00 |
| Flow rate LPM | 300.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 164 cc/min |
| Max working pressure BAR | 415.000 |
| Max working pressure PSI | 6000.000 |
| Min working pressure BAR | 70.000 |
| Min working pressure PSI | 1000.000 |
| Model Code 1 | RV5-16-S-0-60-39.5 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Spool |
| Valve torque into cavity | 108-122 Nm |