Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Internal |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set pressrue BAR | 186.000 |
| Factory set pressrue PSI | 2700.000 |
| Flow rate gpm | 20.00 |
| Flow rate LPM | 76.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 350.000 |
| Max working pressure PSI | 5000.000 |
| Min working pressure BAR | 38.000 |
| Min working pressure PSI | 550.000 |
| Model Code 1 | RV8-10-I-0-50-27 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Valve Torque into cavity | 47-54 Nm |