Product specifications
Characteristic | Value |
|---|---|
| Actuation option | Check manually operated |
| Adjustment type | None |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Detent option | Yes |
| Flow rate GPM | 15.00 |
| Flow rate LPM | 57.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Manual semi-rotary valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 164 cc/min |
| Model Code 1 | MRV2-10-V-D-0-05 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Viton |
| Style | Spool |
| Torque into aluminium cavity | 47-54 Nm |
| Torque into steel cavity | 68-75 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |