Product specifications
Characteristic | Value |
|---|---|
| Cavity | A878 |
| Flow rate GPM | 40.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area Bi-di |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | 1CLLR100-F-35-SV-140 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Style | Poppet |