Product specifications
Characteristic | Value |
|---|---|
| Cavity | SDC10-2 |
| Flow rate GPM | 40.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | RV3-A-10-I-0-36-32 |
| Pressure rating BAR | 275 |
| Pressure rating PSI | 4000 |
| Style | Poppet |