Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | A881 |
| Cavity | A881 |
| Factory set pressrue BAR | 10.000 |
| Flow rate GPM | 40.0 |
| Flow rate LPM | 150.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Direct acting |
| Housing | Yes |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in cartridge |
| Leakage | 15 ml/min nominal |
| Max working pressure BAR | 25.000 |
| Min working pressure BAR | 5.000 |
| Model Code 1 | 1GR150-P-8T-2-S-010 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Port Size | 1/2" |
| Port Type | SAE |
| Pressure rating BAR | 40.000 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Spool |
| Style | Spool |