Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | SDC08-2 |
| Flow rate GPM | 0.3 |
| Flow rate LPM | 1.2 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Direct acting |
| Housing | No |
| Installation type | Screw-in cartridge |
| Leakage | 0.3 ml/min [5 drops/min] |
| Model Code 1 | 1DR2-P-10-S-30 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Package contents | Relief valve |
| Pressure rating BAR | 400 |
| Pressure rating PSI | 5800 |
| Product material | Carbon steel |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Poppet |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |