Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.480 | |
| Product length mm | 88.392 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |