Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Flow rate GPM | 50.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pilot operated |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | RV11-12-S-0-3-2.5-23 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Style | Spool |