Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Vickers by Danfoss |
| Cavity | C-10-2 |
| Factory set pressrue BAR | 34.000 |
| Factory set pressrue PSI | 501.000 |
| Flow rate GPM | 30.00 |
| Flow rate LPM | 114.000 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 114 cc/min |
| Max working pressure BAR | 35.000 |
| Max working pressure PSI | 509.000 |
| Min working pressure BAR | 14.000 |
| Min working pressure PSI | 201.000 |
| Model Code 1 | RV5-10-V-S-0-5-5-28 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port size | None |
| Port type | Cartridge Only |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special Features | Set at 500 psi while passing 9.25 GPM thru the valve |
| Style | Spool |