Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | A1126 |
| Factory set pressrue BAR | 100.000 |
| Flow rate LPM | 380.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Differential area |
| Housing | Yes |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in cartridge |
| Leakage | 1 ml/min [15 drops/min] |
| Max working pressure BAR | 210.000 |
| Model Code 1 | 1LLR350-F-10W-20-S |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Differential Pressure |
| Port size | 1-1/4" |
| Port type | BSP |
| Pressure rating BAR | 210.000 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Poppet |
| Style | Poppet |