Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | HANDKNOB | Handknob |
| Brand | DANFOSS | Danfoss |
| Cavity | A881 | A881 |
| Factory set pressrue BAR | 225.000 | |
| Flow rate GPM | 39.62 | |
| Flow rate LPM | 150.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 20-65 CC/MIN | 20-65 cc/min |
| Max working pressure BAR | 400.000 | |
| Min working pressure BAR | 50.000 | |
| Model Code 1 | 1AR100-R-40-S-XXX | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -20 C TO 90 C (-4 TO194 F) | -20 C to 90 C (-4 to194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 400.000 | |
| Product height in | 1.122 | |
| Product height mm | 28.499 | |
| Product length in | 4.360 | |
| Product length mm | 110.744 | |
| Product width in | 1.122 | |
| Product width mm | 28.499 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |