Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1ARC100-P-40-S-NS-XXX |
| Product height in | 1.122 |
| Product height mm | 28.499 |
| Product length in | 4.358 |
| Product length mm | 110.693 |
| Product width in | 1.122 |
| Product width mm | 28.499 |
