Product specifications
Characteristic | Value |
---|---|
Adjustment type | Handknob |
Brand | Danfoss |
Cavity | A879 |
Factory set pressrue BAR | 225.000 |
Flow rate LPM | 1.200 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pressure Relief Valve |
Housing | No |
Installation type | Screw-in Cartridge |
Leakage | 0.3 cc/min |
Max working pressure BAR | 400.000 |
Min working pressure BAR | 50.000 |
Model Code 1 | 1DR2-R-40-S-XXX |
Number of housing ports | 2 |
Number of valve ports | 2 |
Operating temperature | -30 C to 90 C (-22 to 194 F) |
Operation | Direct acting |
Port Size | None |
Port Type | Cartridge Only |
Pressure rating BAR | 400.000 |
Recommended filtration level | 18/16/13 |
Seal Type | Buna-N |
Special Features | None |
Style | Poppet |
Valve Torque into cavity | 45 Nm |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |