Product specifications
Characteristic | Value |
---|---|
Adjustment type | Tamperproof Cap |
Brand | Vickers by Danfoss |
Cavity | A879 |
Factory set pressrue BAR | 100.000 |
Factory set pressrue PSI | 1453.000 |
Flow rate GPM | 8.00 |
Flow rate LPM | 30.000 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pressure Relief Valve |
Housing | No |
Housing material | None |
Installation type | Screw-in Cartridge |
Leakage | 0.3 cc/min |
Max working pressure BAR | 100.000 |
Max working pressure PSI | 1454.000 |
Min working pressure BAR | 7.000 |
Min working pressure PSI | 102.000 |
Model Code 1 | 1DR30-G-10-S-100 |
Number of housing ports | 2 |
Number of valve ports | 2 |
Operating temperature | -40 C to 120 C (-40 to 248 F) |
Operation | Direct acting |
Port Size | None |
Port Type | Cartridge only |
Recommended filtration level | 18/16/13 |
Seal Type | Buna-N |
Special Features | None |
Style | Poppet |