Product specifications
Characteristic | Value |
---|---|
Adjustment type | Leakproof Screw |
Brand | Danfoss |
Cavity | A16102 |
Factory set pressrue BAR | 190.000 |
Flow rate LPM | 200.000 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pressure Relief Valve |
Housing | No |
Installation type | Screw-in Cartridge |
Leakage | 0.25 cc/min |
Max working pressure BAR | 350.000 |
Min working pressure BAR | 30.000 |
Model Code 1 | 1VR200-P-35-SV-XXX |
Number of housing ports | 3 |
Number of valve ports | 3 |
Operating temperature | -40 C to 120 C (-40 to 248 F) |
Operation | Pilot operated |
Port Size | None |
Port Type | Cartridge Only |
Pressure rating BAR | 350.000 |
Recommended filtration level | 18/16/13 |
Seal Type | Viton |
Special Features | None |
Style | Spool |