Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | SDC08-2 |
| Flow rate GPM | 8.0 |
| Flow rate LPM | 30.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Direct acting |
| Housing | Yes |
| Installation type | Screw-in cartridge |
| Model Code 1 | 1DR35-P-3W-10-S-XXX |
| Port size | 3/8" BSP |
| Pressure rating BAR | 400 |
| Pressure rating PSI | 5800 |
| Style | Poppet |