Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A1126 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | 1LR300-F-20-SV-XXX |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Style | Poppet |