Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | A1126 |
| Cavity | A1126 |
| Factory set pressrue BAR | 280.000 |
| Flow rate LPM | 380.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Differential area |
| Housing | Yes |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in cartridge |
| Leakage | 1 ml/min [15 drops/min] |
| Max working pressure BAR | 350.000 |
| Min working pressure BAR | 35.000 |
| Model Code 1 | 1LR350-F-10W-35-S-377-XXX |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Direct acting |
| Port size | 1 1/4" |
| Port size | 1/14" BSP |
| Port type | BSP |
| Pressure rating BAR | 350.000 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 8.190 |
| Product height mm | 208.026 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Style | Poppet |
| Style | Poppet |