Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | 1AR150-G-6W-20-S-DV-SM-172 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |