RELIEF VALVE, 1GR100, 1GR100-P-0.6-SV-2.5-@16.62L/MIN-product-details

RELIEF VALVE, 1GR100, 1GR100-P-0.6-SV-2.5-@16.62L/MIN

407AA02231A

Model code: 1GR100-P-0.6-SV-2.5-@16.62L/MIN


Tools

Product specifications

Characteristic
Value
BrandDanfoss
CavityA881
Flow rate GPM40.0
Fluid compatibilityMIL-H-5606 SAE 10 SAE 20 etc
FunctionDirect acting
HousingNo
Installation typeScrew-in cartridge
Model Code 11GR100-P-0.6-SV-2.5-@16.62L/MI
Model Code 2N
Pressure rating BAR350
Pressure rating PSI5000
StyleSpool