Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A1126 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | No |
| Model Code 1 | 1LR300-F-35-S-228 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 6.850 |
| Product length mm | 173.990 |
| Product width in | 2.220 |
| Product width mm | 56.388 |
| Style | Poppet |