Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A3146 |
| Flow rate GPM | 26.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pilot operated |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | 1VR100-P-35-S-260 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Style | Spool |