Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Leakproof Screw |
| Brand | Danfoss |
| Cavity | A881 |
| Factory set pressrue BAR | 2.500 |
| Flow rate LPM | 150.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 125 cc/min |
| Max working pressure BAR | 6.000 |
| Min working pressure BAR | 0.300 |
| Model Code 1 | 1GR150-P-4W-0.6-SV-377-AHB-2.5 |
| Model Code 2 | -@15.5L/M |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Direct acting |
| Port size | 1/2" |
| Port type | BSP |
| Pressure rating BAR | 40.000 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 6.610 |
| Product length mm | 167.894 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Style | Spool |