Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A881 |
| Flow rate GPM | 40.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Direct acting |
| Housing | Yes |
| Installation type | Screw-in cartridge |
| Model Code 1 | 1GR150-P-6W-2-S-XXX |
| Port size | 3/4" BSP |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 6.610 |
| Product length mm | 167.894 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Style | Spool |
