1CLLR100F35S-SP210BAR@40 L/MIN  RELIEF, 1CLLR100-F-35-S-210-@40LPM-product-details

1CLLR100F35S-SP210BAR@40 L/MIN RELIEF, 1CLLR100-F-35-S-210-@40LPM

407AA03352A

Model code: 1CLLR100-F-35-S-210-@40LPM


Tools

Product specifications

Characteristic
Value
Adjustment typeScrew
BrandDanfoss
CavityA878
Factory set pressrue BAR210.000
Flow rate LPM150.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, etc
FunctionPressure Relief Valve
HousingNo
Installation typeScrew-in Cartridge
Leakage5 cc/min
Max working pressure BAR350.000
Min working pressure BAR114.000
Model Code 11CLLR100-F-35-S-210-@40LPM
Number of housing ports2
Number of valve ports2
Operating temperature-40 C to 120 C (-40 to 248 F)
OperationDirect acting
Port SizeNone
Port TypeCartridge Only
Pressure rating BAR350.000
Product height in1.000
Product height mm25.400
Product length in4.140
Product length mm105.156
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/13
Seal typeBuna-N
StylePoppet