Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | SDC16-2 |
| Flow rate GPM | 80.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | No |
| Installation type | Screw-in cartridge |
| Model Code 1 | RV3-16-S-0-13-XXX |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 5.840 |
| Product length mm | 148.336 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Style | Poppet |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |