PRV210NSA310B2007250 0A, PRV210NSA310B20072500A-product-details

PRV210NSA310B2007250 0A, PRV210NSA310B20072500A

615AA00091A

Model code: PRV210NSA310B20072500A


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE REDUCING/RELIEVINGPressure Reducing/Relieving
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Model Code 1PRV210NSA310B20072500A
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
Pressure rating BAR240.000
Product height in6.300
Product height mm160.020
Product length in3.000
Product length mm76.200
Product width in1.760
Product width mm44.704
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
StyleSPOOLSpool