RELIEF VALVE-product-details

RELIEF VALVE

83004634

Model code: RV08-DR-1-E-50-B-00


Tools

Product specifications

Characteristic
Value
Adjustment typeExternal
CavitySDC08-2
Flow rate GPM8.0
Flow rate LPM30.0
Fluid compatibilityMIL-H-5606 SAE 10 SAE 20 etc
FunctionDirect acting with dampening
HousingNo
Installation typeScrew-in cartridge
Leakage10 drops/min
Number of valve ports2
Operating temperature-40C to 120C (-40F to 349F)
Pressure rating BAR250
Pressure rating PSI3600
Recommended filtration level18/16/13
Seal typeBuna-N
StylePoppet

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm