Danfoss logo
Relief valves-product-category

Relief valves

Relief valves are used as pressure-limiting devices to protect hydraulic systems and components. With flow ratings up to 380 l/min [100 US gal/min] and pressure ratings up to 400 bar [5,800 psi], our relief valves are available in various types, including direct acting, differential area, pilot operated, bi-directional, and crossover HIC.