Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | KNOB | Knob |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-3 | C-10-3 |
| Factory set pressrue BAR | 24.000 | |
| Factory set pressrue PSI | 344.000 | |
| Flow rate GPM | 4.00 | |
| Flow rate LPM | 15.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE REDUCING/RELIEVING | Pressure Reducing/Relieving Valves |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 164 CC/MIN | 164 cc/min |
| Max working pressure BAR | 40.000 | |
| Max working pressure PSI | 582.000 | |
| Min working pressure BAR | 7.000 | |
| Min working pressure PSI | 102.000 | |
| Model Code 1 | PRV1-10-K-6T-6-XXX | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port size | 3/8" | 3/8" |
| Port Type | SAE | SAE |
| Product height in | 6.270 | |
| Product height mm | 159.258 | |
| Product length in | 2.970 | |
| Product length mm | 75.438 | |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
