Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PSV2-8-S-0-30-XXX |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
