Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PSV4-8-S-0-50-XXX |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 4.420 |
| Product length mm | 112.268 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
