Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PRV12-10-I-0-15-XXX |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.870 |
| Product length mm | 98.298 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
