Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PRV1-10-I-6T-6-4.5 |
| Product height in | 6.270 |
| Product height mm | 159.258 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product width in | 1.970 |
| Product width mm | 50.038 |
