Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A880 | A880 |
| Factory set pressrue BAR | 60.000 | |
| Factory set pressrue PSI | 870.000 | |
| Flow rate GPM | 150.00 | |
| Flow rate LPM | 40.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 35 CC/MIN | 35 cc/min |
| Max working pressure BAR | 350.000 | |
| Max working pressure PSI | 5000.000 | |
| Min working pressure BAR | 50.000 | |
| Min working pressure PSI | 725.000 | |
| Model Code 1 | 1PSC145-P-8T-35-S-60 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port Size | 1/2” | 1/2” |
| Port Type | SAE | SAE |
| Pressure rating BAR | 350.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
| Valve Torque into cavity | 60 NM | 60 Nm |