Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A6610 | A6610 |
| Factory set pressrue BAR | 70.000 | |
| Factory set pressrue PSI | 1015.000 | |
| Flow rate GPM | 8.00 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | NO | No |
| Housing material | NONE | None |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 210.000 | |
| Max working pressure PSI | 3000.000 | |
| Min working pressure BAR | 60.000 | |
| Min working pressure PSI | 870.000 | |
| Model Code 1 | 1PSC30-F-20-S-70 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -20 C TO 90 C (-4 TO194 F) | -20 C to 90 C (-4 to194 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.000 | |
| Recommended filtration level | 18/13 | 18/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Valve Torque into cavity | 45 NM | 45 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |