Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Handknob |
| Brand | Danfoss |
| Cavity | A880 |
| Factory set pressrue BAR | 11.000 |
| Flow rate LPM | 100.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 70.000 |
| Min working pressure BAR | 10.000 |
| Model Code 1 | 1PA150-R-4W-20-S-XXX |
| Model Code 4 | 1PA150-R-4W-7-S-11 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Port Size | 1/2" |
| Port Type | BSP |
| Pressure rating BAR | 350.000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Spool |
| Valve torque into cavity | 60 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |